TS3USB3200RSVR

text.skipToContent text.skipToNavigation

TS3USB3200RSVR

USB 2.0 High-Speed and Mobile High-Definition Link Switch w/ ID Select and Flexible Power Control

Packaging

Package | PIN: RSV | 16
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $0.79
10-24 $0.71
25-99 $0.65
100-249 $0.56
250-499 $0.52
500-749 $0.42
750-999 $0.34
1000+ $0.30

Features

  • VCC Range: 2.7 V to 4.3 V
  • Mobile High-Definition Link (MHL) or Mobility
    Display Port (MyDP) Switch
    • Bandwidth (–3 dB): 5.5 GHz
    • Ron (Typical): 5.7 Ω
    • Con (Typical): 2.5 pF
  • USB Switch
    • Bandwidth (–3 dB): 5.5 GHz
    • Ron (Typical): 4.6 Ω
    • Con (Typical): 2.5 pF
  • Current Consumption: 40 µA Typical
  • Special Features
    • Flexible Power Control: Device Can be
      Powered by VBUS Without VCC or by VCC Alone
    • IOFF Protection Prevents Current Leakage in
      Powered-Down State (VCC and VBUS= 0 V)
    • 1.8-V Compatible Control Inputs (SEL1, SEL2,
      and PSEL)
    • Overvoltage Tolerance (OVT) on All I/O Pins
      up to 5.5 V Without External Components
  • ESD Performance:
    • 3.5-kV Human-Body Model (A114B, Class II)
    • 1-kV Charged Device Model (C101)
  • Package:
    • 16-Pin UQFN Package (2.6 × 1.8 mm, 0.4-mm
      Pitch)

Texas Instruments  TS3USB3200RSVR

The TS3USB3200 is a differential single-pole, double throw (SPDT) multiplexer that includes a high-speed Mobile High-Definition Link (MHL) or Mobility Display Port (MyDP) switch and a USB 2.0 High-Speed (480 Mbps) switch in the same package. Additionally included is a single-pole, double throw (SPDT) USB/MHL or MyDP ID switch for easy information control. These configurations allow the system designer to use a common USB or Mico-USB connector for both MHL/MyDP video signals and USB data.

The TS3USB3200 has a VCC range of 2.7 V to 4.3 V and also has the option to be powered by VBUS without VCC. The device supports a overvoltage tolerance (OVT) feature which allows the I/O pins to withstand overvoltage conditions (up to 5.5 V). The power-off protection feature forces all I/O pins to be in high impedance mode when power is not present. This allows full isolation of the signals lines without excessive leakage current. The select pins of TS3USB3200 are compatible with 1.8-V control voltage, allowing them to be directly interfaced with the General Purpose I/O (GPIO) from a mobile processor.

The TS3USB3200 comes with a small 16-pin UQFN package (2.6 mm × 1.8 mm in size), which makes it a perfect candidate for mobile applications.