TS3V712ELRTGR

text.skipToContent text.skipToNavigation

TS3V712ELRTGR

7-Channel, 1:2 Video Switch with Integrated Level Shifters

Packaging

Package | PIN: RTG | 32
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $3.71
10-24 $3.34
25-99 $3.11
100-249 $2.73
250-499 $2.56
500-749 $2.17
750-999 $1.83
1000+ $1.75

Features

  • Supports 7-Channel VGA Signals (R, G, B, HSYNC, VSYNC, DDC CLK, and DDC DAT)
  • Integrated Level-Shifting Buffers for HSYNC and VSYNC Channels
  • Operating Voltage
    • VDD = 3.3 V ±10%
    • VDD_5 = 5 V ±10%
  • High Bandwidth of 1.3 GHz (–3 dB)
  • Low ON-State Resistance and Input/Output Capacitance
    • rON = 4 (Typ)
    • CON = 8 pF (Typ)
  • Voltage Clamping NMOS Switches for SCL and SDA Channels
  • ESD Performance (Pins 12–15, 17–22, 24–27)
    • ±2-kV Contact Discharge (IEC61000-4-2)
    • 7-kV Human Body Model (to GND)
  • ESD Performance (All Pins)
    • 3-kV Human Body Model (JESD22-A114E)
  • 32-Pin Quad Flat Pack No-Lead [QFN (RTG)] Package
  • APPLICATIONS
    • Notebook Computers
    • Docking Stations
    • KVM Switches

Texas Instruments  TS3V712ELRTGR

The TS3V712EL is a high bandwidth, 7-channel video demultiplexer for switching between a single VGA source and one of two end points. The device is designed for ensuring video signal integrity and minimizing video signal attenuation by providing high bandwidth of 1.3 GHz.

The TS3V712EL has integrated level shifting buffers for the HSYNC and VSYNC signals which provide voltage level translation between 3.3 V and 5 V logic. The SCL and SDA lines use NMOS switches which clamp the output voltage to 1 V below VDD.

The video signals are protected against ESD with integrated diodes to VDD and GND that support levels up to ±2-kV Contact Discharge (IEC61000-4-2) and 7-kV Human Body Model (JESD22-A114E).