TS3V712ERTGR

text.skipToContent text.skipToNavigation

TS3V712ERTGR

7 Channels VGA SPDT Switch

Packaging

Package | PIN: RTG | 32
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $3.71
10-24 $3.34
25-99 $3.11
100-249 $2.73
250-499 $2.56
500-749 $2.17
750-999 $1.83
1000+ $1.75

Features

  • High Bandwidth (BW = 1.36 GHz)
  • Designed for 7-Channel VGA Signals (R,G,B, Hsync, Vsync, DDC Dat, and DDC CLK)
  • Separate Control Logic for Data and Control Signals
  • Operating Voltage: 3.3 V ±10%
  • Low and Flat ON-State Resistance
    • rON = 3 Ω
    • rON(flat) = 500 mΩ
  • Low Crosstalk (XTALK = –49.76 dB Typ at 250 MHz)
  • Low Input/Output Capacitance
    • CON = 7 pF, Typ
  • ESD Performance Tested
    • 4-kV IEC61000-4-2, Contact Discharge on Switch IOs
    • 3-kV Human Body Model Per JESD22-A114E
    • 6-kV Human Body Model (Switch Pins to GND)
  • Suitable for Both RGB and Composite-Video Switching
  • 32-Pin Quad Flat Pack No-Lead QFN(RTG) Package
  • APPLICATIONS
    • Notebook Computers
    • Analog VGA Peripheral Ports

Texas Instruments  TS3V712ERTGR

The TS3V712E is a high-bandwidth, 7-channel video multiplexer/demultiplexer for switching between multiple VGA sources or end points. The device is designed for ensuring video signal integrity and minimizing the video signal attenuation by providing high bandwidth of 1.36 GHz.

The video signals are protected against high ESD with integrated diodes to VDD and GND that will support up to 6-kV of ESD HBM and 4-kV contact protection.

The TS3V712E is available in a 32-pin QFN package and is characterized for operation over the free-air temperature range of –40°C to 85°C.