text.skipToContent text.skipToNavigation

TS3V713ELRTGR

7-channel, 1:2 video switch with integrated level shifters

Packaging

Package | PIN: WQFN (RTG) | 32
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $2.97
10-24 $2.67
25-99 $2.49
100-249 $2.18
250-499 $2.05
500-749 $1.74
750-999 $1.47
1000+ $1.40

Features

  • Supports 7-channel VGA Signals (R, G, B, HSYNC, VSYNC, DDC CLK, and DDC DAT)
  • Operating Voltage
    • VDD = 3.3 V ±10%
    • VDD_5 = 5 V ±10%
  • High Bandwidth of 1.3 GHz (–3 dB)
  • R, G, B Switches
    • RON = 4 (Typ.)
    • CON = 8 pF (Typ.)
  • Integrated Level Shifting Buffers for HSYNC and VSYNC Channels
  • Voltage Clamping NMOS Switches for SCL and SDA Channels
  • ESD Performance (Pins 12–15, 17–22, 24–27)
    • ±2-kV Contact Discharge (IEC61000-4-2)
    • 8 kV Human Body Model (JESD22-A114E)
  • ESD Performance (All Pins)
    • 4 kV Human Body Model (JESD22-A114E)
  • 32-Pin Quad Flat Pack No-Lead (QFN) Package
  • APPLICATIONS
    • Notebook Computers
    • Docking Stations
    • KVM Switches

Texas Instruments  TS3V713ELRTGR

The TS3V713EL is a high bandwidth, 7-channel video multiplexer/demultiplexer for switching between a single VGA source and one of two end points. The device is designed for ensuring video signal integrity and minimizing video signal attenuation by providing high bandwidth of 1.3 GHz.

The TS3V713EL has integrated level shifting buffers for the HSYNC and VSYNC signals which provide voltage level translation between 3.3V and 5V logic. The SCL and SDA lines use NMOS switches which clamp the output voltage to 1 V below VDD.

The video signals are protected against ESD with integrated diodes to VDD and GND that support levels up to ±2 kV Contact Discharge (IEC61000-4-2) and 8 kV Human Body Model (JESD22-A114E).