text.skipToContent text.skipToNavigation

TS5A21366DCUR

0.75-Ohm Dual SPST Analog Switch with 1.8-V compatible input logic

Packaging

Package | PIN: DCU | 8
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $1.08
10-24 $0.96
25-99 $0.89
100-249 $0.76
250-499 $0.70
500-749 $0.57
750-999 $0.46
1000+ $0.41

Features

  • 2-Channel Single-Pole Single-Throw (SPST) Switch
  • 1.65-V to 5.5-V Power Supply (VCC)
  • Isolation in Power-Down Mode, VCC = 0
  • Low ON-State Resistance (0.75 Ω Typical)
  • Excellent ON-State Resistance Matching
  • Low Charge Injection
  • Low Total Harmonic Distortion (THD+N)
  • High Bandwidth (260 MHz)
  • 1.8-V Compatible Control Input
    Threshold Independent of VCC
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model
      (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)

Texas Instruments  TS5A21366DCUR

The TS5A21366 is a bidirectional, 2-channel, single-pole single-throw (SPST) analog switch that is designed to operate from 1.65-V to 5.5-V supply voltages. The device offers a low ON-state resistance and an excellent channel-to-channel ON-state resistance matching. The device has excellent total harmonic distortion (THD+N) performance and consumes very low power.

The control pin can be connected to a low voltage GPIO allowing it to be controlled by 1.8-V signals.

These features make this device ideal for portable audio applications.

The TS5A21366 is available in a small, space-saving 8-pin DCU or RSE package, and is characterized for operation over the free-air temperature range of –40°C to 85°C.