text.skipToContent text.skipToNavigation

TS5A22362DRCT-NM

2-Channel, 2:1 Analog Switch with Negative Signaling Capability

Packaging

Package | PIN: DRC | 10
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $4.77
10-24 $4.30
25-99 $4.00
100-249 $3.51
250-499 $3.29
500-749 $2.79
750-999 $2.36
1000+ $2.25

Features

  • Specified Break-Before-Make Switching
  • Negative Signaling Capability: Maximum Swing from –2.75 V to 2.75 V (VCC = 2.75 V)
  • Low ON-State Resistance (0.65 Ω Typical)
  • Low Charge Injection
  • Excellent ON-State Resistance Matching
  • 2.3-V to 5.5-V Power Supply (VCC)
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 2500-V Human-Body Model
      (A114-B, Class II)
    • 1500-V Charged-Device Model (C101)
    • 200-V Machine Model (A115-A)

All trademarks are the property of their respective owners.

Texas Instruments  TS5A22362DRCT-NM

The TS5A22362 is a bidirectional, 2-channel single-pole double-throw (SPDT) analog switchdesigned to operate from 2.3 V to 5.5 V. The device features negative signal swing capability thatallows signals below ground to pass through the switch without distortion. The break-before-makefeature prevents signal distortion during the transferring of a signal from one path to another.Low ON-state resistance, excellent channel-to-channel ON-state resistance matching, and minimaltotal harmonic distortion (THD) performance are ideal for audio applications. The 3.00 mm × 3.00 mmDRC package is also available as a nonmagnetic package for medical imaging application.