TS5A22364DRCR

text.skipToContent text.skipToNavigation

TS5A22364DRCR

0.65-Ω Dual SPDT Analog Switch With Negative Rail Capability

Packaging

Package | PIN: DRC | 10
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $1.18
10-24 $1.06
25-99 $0.98
100-249 $0.84
250-499 $0.77
500-749 $0.63
750-999 $0.50
1000+ $0.45

Features

  • Specified Break-Before-Make Switching
  • Negative Signaling Capability: Maximum Swing from –2.75 V to 2.75 V (VCC = 2.75 V)
  • Internal Shunt Switch Prevents Audible Click-and-Pop When Switching Between Two Sources
  • Low ON-State Resistance (0.65 Ω Typical)
  • Low Charge Injection
  • Excellent ON-State Resistance Matching
  • 2.3-V to 5.5-V Power Supply (VCC)
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 2500-V Human-Body Model
      (A114-B, Class II)
    • 1500-V Charged-Device Model (C101)
    • 200-V Machine Model (A115-A)

All trademarks are the property of their respective owners.

Texas Instruments  TS5A22364DRCR

The TS5A22364 is a bidirectional, 2-channel, single-pole double-throw (SPDT) analogswitch designed to operate from 2.3 V to 5.5 V. The device features negative signal capability thatallows signals below ground to pass through the switch without distortion. Additionally, theTS5A22364 includes an internal shunt switch, which automatically discharges any capacitance at theNC or NO terminals when they are unconnected to COM. This reduces the audible click/pop noise whenswitching between two sources. The break-before-make feature prevents signal distortion during thetransferring of a signal from one path to another. Low ON-state resistance, excellentchannel-to-channel ON-state resistance matching, and minimal total harmonic distortion (THD)performance are ideal for audio applications. The 3.00-mm x 3.00-mm DRC package is also availableas a nonmagnetic package for medical imaging applications.