TS5A22366YFCR

text.skipToContent text.skipToNavigation

TS5A22366YFCR

0.7-Ohm Dual SPDT Analog Switch With Negative Rail Capability

Packaging

Package | PIN: YFC | 12
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $1.18
10-24 $1.06
25-99 $0.98
100-249 $0.84
250-499 $0.77
500-749 $0.63
750-999 $0.50
1000+ $0.45

Features

  • Negative Signaling Capability: Maximum Swing From –2.75 V to 2.75 V (V+ = 2.75 V)
  • Low ON-State Resistance (0.7 Ω Typ)
  • Excellent ON-State Resistance Matching
  • 1.8-V Compatible Control Input Threshold Independent of V+
  • Control Inputs Are 5.5-V Tolerant
  • 2.25-V to 5.5-V Power Supply (V+)
  • Low Charge Injection
  • Specified Break-Before-Make Switching
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 2500-V Human-Body Model
      (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
    • 200-V Machine Model (A115-A)

Texas Instruments  TS5A22366YFCR

The TS5A22366 is a dual single-pole double-throw (SPDT) analog switch that is designed to operate from 2.25 V to 5.5 V. The device features negative signal capability that allows signals below ground to pass through the switch without distortion.

The break-before-make feature prevents signal distortion during the transferring of a signal from one path to another. Low ON-state resistance, excellent channel-to-channel ON-state resistance matching, and minimal total harmonic distortion (THD) performance are ideal for audio applications.

The TS5A22366 is available is a ultra small 1.6 mm × 1.2 mm wafer-chip-scale package (WCSP) (0.4 mm pitch).