text.skipToContent text.skipToNavigation

TS5A23157DGSR

Dual 10-Ohm SPDT Analog Switch

Packaging

Package | PIN: DGS | 10
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $0.55
10-24 $0.49
25-99 $0.46
100-249 $0.39
250-499 $0.36
500-749 $0.29
750-999 $0.24
1000+ $0.21

Features

  • Low ON-State Resistance (10 Ω)
  • Control Inputs are 5-V Tolerant
  • Specified Break-Before-Make Switching
  • Low Charge Injection
  • Excellent ON-Resistance Matching
  • Low Total Harmonic Distortion
  • 1.8-V to 5.5-V Single-Supply Operation
  • Latch-Up Performance Exceeds 100 mA Per
    JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model
      (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)

Texas Instruments  TS5A23157DGSR

The TS5A23157 device is a dual single-pole double-throw (SPDT) analog switch designed tooperate from 1.65 V to 5.5 V. This device can handle both digital and analog signals. Signals up to5.5 V (peak) can be transmitted in either direction.