TS5A23166DCUR

text.skipToContent text.skipToNavigation

TS5A23166DCUR

0.9-Ohm Dual SPST Analog Switch 5-V/3.3-V 2-Channel Analog Switch

Packaging

Package | PIN: DCU | 8
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $0.74
10-24 $0.66
25-99 $0.61
100-249 $0.52
250-499 $0.48
500-749 $0.39
750-999 $0.32
1000+ $0.28

Features

  • Isolation in Powered-Down Mode, V+ = 0
  • Low ON-State Resistance (0.9 Ω)
  • Control Inputs are 5.5-V Tolerant
  • Low Charge Injection
  • Excellent ON-State Resistance Matching
  • Low Total Harmonic Distortion (THD)
  • 1.65-V to 5.5-V Single-Supply Operation
  • Latch-Up Performance Exceeds 100 mA
    Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model
      (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)

All trademarks are the property of their respective owners.

Texas Instruments  TS5A23166DCUR

The TS5A23166 device is a dual single-pole single-throw (SPST) analog switch that isdesigned to operate from 1.65 V to 5.5 V. The TS5A23166 device offers a low ON-state resistance andan excellent channel-to-channel ON-state resistance matching. The TS5A23166 device has excellenttotal harmonic distortion (THD) performance and consumes very low power. These features make thisdevice suitable for portable audio applications.