text.skipToContent text.skipToNavigation

TS5A26542YZTR

0.75Ω, Dual SPDT Analog Switch with Input Logic Translation

Packaging

Package | PIN: YZT | 12
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $1.11
10-24 $0.99
25-99 $0.91
100-249 $0.78
250-499 $0.72
500-749 $0.59
750-999 $0.47
1000+ $0.42

Features

  • Specified Break-Before-Make Switching
  • Low ON-State Resistance (0.75 Max)
  • Control Inputs Reference to VIO
  • Low Charge Injection
  • Excellent ON-State Resistance Matching
  • Low Total Harmonic Distortion (THD)
  • 2.25-V to 5.5-V Power Supply (V+)
  • 1.65-V to 1.95-V Logic Supply (VIO)
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model
      (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
    • 300-V Machine Model (A115-A)
  • COM Inputs
    • 8000-V Human-Body Model
      (A114-B, Class II)
    • ±15-kV Contact Discharge (IEC 61000-4-2)
  • APPLICATIONS
    • Cell Phones
    • PDAs
    • Portable Instrumentation

NanoFree Is a trademark of Texas Instruments

Texas Instruments  TS5A26542YZTR

The TS5A26542 is a dual single-pole double-throw (SPDT) analog switch that is designed to operate from 2.25 V to 5.5 V. The device offers a low ON-state resistance with an excellent channel-to-channel ON-state resistance matching, and the break-before-make feature to prevent signal distortion during the transferring of a signal from one path to the another. The device has excellent total harmonic distortion (THD) performance and consumes very low power. These features make this device suitable for portable audio applications.

The TS5A26542 has a separate logic supply pin (VIO) that operates from 1.65 V to 1.95 V. VIO powers the control circuitry, which allows the TS5A26542 to be controlled by 1.8-V signals.