text.skipToContent text.skipToNavigation

TS5A3153DCUR

1-Ohm SPDT Analog Switch 5-V/3.3-V Single-Channel 2:1 Multiplexer/Demultiplexer

Packaging

Package | PIN: DCU | 8
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $0.63
10-24 $0.55
25-99 $0.51
100-249 $0.43
250-499 $0.39
500-749 $0.30
750-999 $0.23
1000+ $0.20

Features

  • Isolation in the Powered-Off Mode, V+ = 0
  • Specified Break-Before-Make Switching
  • Low ON-State Resistance (1 )
  • Control Inputs Are 5.5-V Tolerant
  • Low Charge Injection
  • Excellent ON-State Resistance Matching
  • Low Total Harmonic Distortion (THD)
  • 1.65-V to 5.5-V Single-Supply Operation
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model
      (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • APPLICATIONS
    • Cell Phones
    • PDAs
    • Portable Instrumentation
    • Audio and Video Signal Routing
    • Low-Voltage Data-Acquisition Systems
    • Communication Circuits
    • Modems
    • Hard Drives
    • Computer Peripherals
    • Wireless Terminals and Peripherals

NanoStar Is a trademark of Texas Instruments.

Texas Instruments  TS5A3153DCUR

The TS5A3153 is a single-pole double-throw (SPDT) analog switch that is designed to operate from 1.65 V to 5.5 V. The device offers a low ON-state resistance and an excellent on-resistance matching with the break-before-make feature, to prevent signal distortion during the transferring of a signal from one channel to another. The device has an excellent total harmonic distortion (THD) performance and consumes very low power. These features make this device suitable for portable audio applications.