text.skipToContent text.skipToNavigation

TS5A3154YZPR

0.9-Ohm SPDT Analog Switch 5-V/3.3-V Single Channel 2:1 Multiplexer/Demultiplexer

Packaging

Package | PIN: YZP | 8
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $0.66
10-24 $0.58
25-99 $0.53
100-249 $0.45
250-499 $0.40
500-749 $0.31
750-999 $0.24
1000+ $0.21

Features

  • Specified Make-Before-Break Switching
  • Low ON-State Resistance (0.9 Ω)
  • Control Inputs Are 5.5-V Tolerant
  • Low Charge Injection
  • Excellent ON-State Resistance Matching
  • Low Total Harmonic Distortion (THD)
  • 1.65-V to 5.5-V Single-Supply Operation
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model
      (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)

Texas Instruments  TS5A3154YZPR

The TS5A3154 is a single-pole double-throw (SPDT) analog switch that is designed to operate from 1.65 V to 5.5 V. The device offers a low ON-state resistance and an excellent channel-to-channel ON-state resistance matching. The device has excellent total harmonic distortion (THD) performance and consumes very low power. These features make this device suitable for portable audio applications.