text.skipToContent text.skipToNavigation

TS5A3160DBVR

1-Ohm SPDT Analog Switch 5-V/3.3-V Single-Channel 2:1 Multiplexer/Demultiplexer

Packaging

Package | PIN: DBV | 6
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $0.52
10-24 $0.46
25-99 $0.42
100-249 $0.35
250-499 $0.32
500-749 $0.25
750-999 $0.19
1000+ $0.17

Features

  • Low ON-State Resistance (1 Ω)
  • Isolation in the Powered-Off Mode, V+ = 0
  • Specified Make-Before-Break Switching
  • Control Inputs are 5-V Tolerant
  • Low Charge Injection
  • Excellent ON-Resistance Matching
  • Low Total Harmonic Distortion
  • 1.65-V to 5.5-V Single-Supply Operation
  • Latch-Up Performance Exceeds 100 mA
    Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 2000-V Human Body Model
      (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)

All trademarks are the property of their respective owners.

Texas Instruments  TS5A3160DBVR

The TS5A3160 device is a single-pole double-throw (SPDT) analog switch that is designedto operate from 1.65 V to 5.5 V. The device offers a low ON-state resistance and an excellentchannel-to-channel ON-state resistance matching. The device has excellent total harmonic distortion(THD) performance and consumes very low power. These features make this device suitable forportable audio applications.