text.skipToContent text.skipToNavigation

TS5A3166QDCKRQ1

Automotive 1-Ohm SPST Analog Switch 5-V/3.3-V Single-Channel Analog Switch

Packaging

Package | PIN: DCK | 5
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.82
10-24 $0.73
25-99 $0.66
100-249 $0.56
250-499 $0.51
500-749 $0.39
750-999 $0.30
1000+ $0.26

Features

  • Qualified for Automotive Applications
  • Isolation in Powered-Off Mode, V+ = 0
  • Low ON-State Resistance (0.9 Ω)
  • Control Inputs are 5.5 V Tolerant
  • Low Charge Injection
  • Low Total Harmonic Distortion (THD)
  • 1.65-V to 5.5-V Single-Supply Operation
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)

Texas Instruments  TS5A3166QDCKRQ1

The TS5A3166-Q1 is a single-pole single-throw (SPST) analog switch that is designed to operate from 1.65 V to 5.5 V. The device offers a low ON-state resistance. The device has excellent total harmonic distortion (THD) performance and consumes very low power. These features make this device suitable for portable audio applications.