text.skipToContent text.skipToNavigation

TS5A3167DCKR

1-Ohm SPST Analog Switch 5-V/3.3-V Single-Channel Analog Switch

Packaging

Package | PIN: DCK | 5
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $0.44
10-24 $0.39
25-99 $0.36
100-249 $0.30
250-499 $0.27
500-749 $0.21
750-999 $0.16
1000+ $0.14

Features

  • Isolation in Powered-Off Mode, VCC = 0
  • Low ON-State Resistance (0.9 Ω)
  • Control Inputs Are 5.5-V Tolerant
  • Low Charge Injection
  • Low Total Harmonic Distortion (THD)
  • 1.65-V to 5.5-V Single-Supply Operation
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model
      (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)

All trademarks are the property of their respective owners.

Texas Instruments  TS5A3167DCKR

The TS5A3167 is a bidirectional, single-channel, single-pole double-throw (SPDT) analogswitch that is designed to operate from 1.65 V to 5.5 V. The TS5A3167 device offers a low ON-stateresistance. The device has excellent total harmonic distortion (THD) performance and consumes verylow power. These features make this device suitable for portable audio applications.