text.skipToContent text.skipToNavigation

TS5A3357DCUR

Single 5-Ohm SP3T Analog Switch 5-V/3.3-V 3:1 Analog Multiplexer/Demultiplexer

Packaging

Package | PIN: DCU | 8
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $0.84
10-24 $0.75
25-99 $0.69
100-249 $0.59
250-499 $0.55
500-749 $0.45
750-999 $0.36
1000+ $0.32

Features

  • Specified Break-Before-Make Switching
  • Low ON-State Resistance
  • High Bandwidth
  • Control Inputs Are 5.5-V Tolerant
  • Low Charge Injection
  • Excellent ON-State Resistance Matching
  • Low Total Harmonic Distortion (THD)
  • 1.65-V to 5.5-V Single-Supply Operation
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model
      (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)

All trademarks are the property of their respective owners.

Texas Instruments  TS5A3357DCUR

The TS5A3357 is a high-performance, 1-channel 3:1 analog switch that is designed tooperate from 1.65 V to 5.5 V. The device offers a low ON-state resistance and low input/outputcapacitance and, thus, causes a low signal distortion. The break-before-make feature allowstransferring of a signal from one port to another, with a minimal signal distortion. This devicealso offers a low charge injection which makes this device suitable for high-performance audio anddata acquisition systems.