TS5A4596DBVR

text.skipToContent text.skipToNavigation

TS5A4596DBVR

8-Ohm SPST 5-V/3.3-V Single-Channel Analog Switch

Packaging

Package | PIN: DBV | 5
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $0.56
10-24 $0.49
25-99 $0.45
100-249 $0.38
250-499 $0.34
500-749 $0.27
750-999 $0.20
1000+ $0.18

Features

  • Low ON-State Resistance (8 )
  • ON-State Resistance Flatness (1.5 )
  • Control Inputs Are 5.5-V Tolerant
  • Low Charge Injection (5 pC Max)
  • 450-MHz -3-dB Bandwidth at 25°C
  • Low Total Harmonic Distortion (THD) (0.04%)
  • 2-V to 5.5-V Single-Supply Operation
  • -85-dB OFF Isolation at 1 MHz
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • 0.5-nA Max OFF Leakage
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • TTL/CMOS-Logic Compatible
  • Applications
    • Sample-and-Hold Circuits
    • Battery-Powered Equipment
    • Audio and Video Signal Routing
    • Communication Circuits

Texas Instruments  TS5A4596DBVR

The TS5A4596 is a single-pole single-throw (SPST) analog switch that is designed to operate from 2 V to 5 V. This device can handle both digital and analog signals, and signals up to V+ (peak) can be transmitted in either direction.