text.skipToContent text.skipToNavigation

TS5A9411DCKR

10-Ohm SPDT Analog Switch

Packaging

Package | PIN: DCK | 6
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $0.51
10-24 $0.44
25-99 $0.41
100-249 $0.34
250-499 $0.31
500-749 $0.24
750-999 $0.19
1000+ $0.16

Features

  • Specified Break-Before-Make Switching
  • Low ON-State Resistance (10-Ω Maximum at VCC = 5 V)
  • Low Power Consumption
  • TTL- and CMOS-Compatible Control Input
  • Low Input and Output Capacitance
  • Excellent ON-State Resistance Matching
  • Low Total Harmonic Distortion
  • 2.25-V to 5.5-V Single-Supply Operation
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • Control Inputs Are 5.5-V Tolerant

Texas Instruments  TS5A9411DCKR

The TS5A9411 device is a bidirectional, single-pole double-throw (SPDT) analog switch that is designed to operate from 2.25 V to 5.5 V. The device offers low ON-state resistance, low leakage, and low power with a break-before-make feature. These features make this device suitable for portable and battery-powered applications.