TS5MP646YFPR

text.skipToContent text.skipToNavigation

TS5MP646YFPR

4 Data Lane 2:1 MIPI Switch (10-Channel, 2:1 Analog Switch)

Packaging

Package | PIN: YFP | 36
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $2.55
10-24 $2.29
25-99 $2.13
100-249 $1.87
250-499 $1.75
500-749 $1.49
750-999 $1.26
1000+ $1.20

Features

  • Supply Range of 1.65 V to 5.5 V
  • 10-Channel 2:1 Switch
  • Powered-Off Protection:
    I/Os Hi-Z when VDD = 0 V
  • Low RON of 4.2-Ω Typical
  • Bandwidth of 3 GHz
  • Ultra Low Crosstalk of -40 dB
  • Low Power Disable Mode
  • 1.8-V Compatible Logic Inputs
  • ESD Protection Exceeds JESD 22
    • 2000-V Human Body Model (HBM)

All trademarks are the property of their respective owners.

Texas Instruments  TS5MP646YFPR

The TS5MP646 is a four data lane MIPI switch. This device is an optimized 10-channel (5differential) single-pole, double-throw switch for use in high speed applications. The TS5MP646 isdesigned to facilitate multiple MIPI compliant devices to connect to a single CSI/DSI, C-PHY/D-PHYmodule.

The device has a bandwidth of 3 GHz, low channel-to-channel skew with little signaldegradation, and wide margins to compensate for layout losses. The device’s low current consumptionmeets the needs of low power applications, including mobile phones and other personal electronics.