text.skipToContent text.skipToNavigation

TS5USBC400IYFPR

Dual 2:1 USB 2.0 Mux/DeMux or Single Ended Cross Switch with 16-V OVP

Packaging

Package | PIN: YFP | 12
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $1.15
10-24 $1.03
25-99 $0.95
100-249 $0.81
250-499 $0.75
500-749 $0.61
750-999 $0.49
1000+ $0.44

Features

  • Supply Range 2.3 V to 5.5 V
  • Differential 2:1 or 1:2 Switch/Multiplexer
  • 0-V to 16-V Overvoltage Protection (OVP) on Common Pins
  • Powered Off Protection When VCC = 0 V
  • Low RON of 9 Ω Maximum
  • BW of 1.1 GHz Typical
  • CON of 4.5 pF Typical
  • Low Power Disable Mode
  • 1.8-V Compatible Logic Inputs
  • ESD Protection Exceeds JESD 22
    • 2000-V Human Body Model (HBM)
  • TS5USBC400: Standard Temperature Range of
    0°C to 70°C
  • TS5USBC400I: Industrial Temperature Range of
    -40°C to 85°C
  • Small DSBGA Package

All trademarks are the property of their respective owners.

Texas Instruments  TS5USBC400IYFPR

The TS5USBC400 is a bidirectional low-power dual port, high-speed,USB 2.0 analog switch with integrated protection forUSB Type-C™ systems. The device is configuredas a dual 2:1 or 1:2 switch and is optimized for handling the USB 2.0 D+/- lines in a USB Type-C™systems.

The TS5USBC400 protection on the I/O pins can tolerate up to 16V with automaticshutoff circuitry to protect system components behind the switch.

The TS5USBC400 comes in a small 12 pin DSBGA package making it aperfect candidate for mobile and space constrained applications.