text.skipToContent text.skipToNavigation

TSC2007IPWRQ1

Automotive Nano-Power Touch Screen Controller with I2C Serial Interface

Packaging

Package | PIN: PW | 16
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $2.25
10-24 $2.03
25-99 $1.89
100-249 $1.66
250-499 $1.55
500-749 $1.32
750-999 $1.11
1000+ $1.06

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Test Guidance With the Following:
    • Device Temperature Grade 3: –40°C to 85°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 3B
    • Device CDM ESD Classification Level C6
  • 4-Wire Touch-Screen Interface
  • Single 1.2-V to 3.6-V Supply or Reference
  • Ratiometric Conversion
  • Effective Throughput Rate:
    • Up to 20 kHz (8-Bit) or 10 kHz (12-Bit)
  • Preprocessing to Reduce Bus Activity
  • I2C Interface Supports:
    • Standard, Fast, and High-Speed Modes
  • Simple, Command-Based User Interface:
    • TSC2003-Q1 Compatible
    • 8-Bit or 12-Bit Resolution
  • On-Chip Temperature Measurement
  • Touch Pressure Measurement
  • Internal Detection of Screen Touch
  • For Pen Touch Detect or Data Available Interrupt
  • Auto Power-Down Control
  • Low Power:
    • 32.24 µA at 1.2 V, Fast Mode, 8.2 kHz-Equalization Rate
    • 39.31 µA at 1.8 V, Fast Mode, 8.2 kHz-Equalization Rate
    • 53.32 µA at 2.7 V, Fast Mode, 8.2 kHz-Equalization Rate
  • Enhanced ESD Protection:
    • ±25-kV Air-Gap Discharge
    • ±15-kV Contact Discharge
    • 5-mm × 4.4-mm 16-Pin TSSOP Package

Texas Instruments  TSC2007IPWRQ1

The TSC2007-Q1 device is a very low-power touch screen controller designed to work with power-sensitive, automotive touch-screen displays. It contains a complete, ultra-low power, 12-bit, analog-to-digital (A-D) resistive touch screen converter, including drivers and the control logic to measure touch pressure.

In addition to these standard features, the TSC2007-Q1 offers preprocessing of the touch screen measurements to reduce bus loading, thus reducing the consumption of host processor resources that can then be redirected to more critical functions.

The TSC2007-Q1 supports an I2C serial bus and data transmission protocol in all three defined modes: standard, fast, and high-speed. It offers programmable resolution of 8 bits or 12 bits to accommodate different screen sizes and performance needs.

The TSC2007-Q1 is available in a 16-pin TSSOP package. The TSC2007-Q1 is characterized for the –40°C to 85°C industrial temperature range.