TSC2008TRGVRQ1

text.skipToContent text.skipToNavigation

TSC2008TRGVRQ1

Automotive Catalog Nano-Power Touch Screen Controller with SPI

Packaging

Package | PIN: RGV | 16
Temp: S (-40 to 105)
Carrier: Cut Tape
Qty Price
1-9 $4.54
10-24 $4.09
25-99 $3.81
100-249 $3.34
250-499 $3.13
500-749 $2.66
750-999 $2.24
1000+ $2.14

Features

  • Qualified for Automotive Applications
  • 4-Wire Touch Screen Interface
  • Single 1.2V to 3.6V Supply/Reference
  • Ratiometric Conversion
  • Effective Throughput Rate:
    • Up to 20kHz (8-Bit) or 10kHz (12-Bit)
  • Preprocessing to Reduce Bus Activity
  • High-Speed SPI (up to 25MHz)
  • Simple Command-Based User Interface:
    • TSC2046 Compatible
    • 8- or 12-Bit Resolution
  • On-Chip Temperature Measurement
  • Touch Pressure Measurement
  • Digital Buffered PENIRQ
  • On-Chip, Programmable PENIRQ Pull-up
  • Auto Power-Down Control
  • Low Power (12-Bit, 8.2kHz Eq Rate):
    • 30.4µA at 1.2V, fSCLK = 5MHz
    • 35.5µA at 1.8V, fSCLK = 10MHz
    • 44.6µA at 2.7V, fSCLK = 10MHz
  • Power-On, Software, and SureSet Resets
  • Enhanced ESD Protection:
    • ±8kV HBM
    • ±1kV CDM
    • ±25kV Air Gap Discharge
    • ±15kV Contact Discharge
  • Latch-Up Exceeds 100 mA per JESD78B - Class I
  • 4 x 4 QFN-16 PackageU.S. Patent No. 6246394; other patents pending.
  • APPLICATIONS
    • Multi-Screen Touch Control Systems

All trademarks are the property of their respective owners.

Texas Instruments  TSC2008TRGVRQ1

The TSC2008-Q1 is a very low-power touch screen controller designed to work with power-sensitive, handheld applications that are based on advanced low-voltage processors. It works with a supply voltage as low as 1.2V, which can be supplied by a single-cell battery. It contains a complete, ultra-low power, 12-bit, analog-to-digital (A/D) resistive touch screen converter, including drivers and the control logic to measure touch pressure.

In addition to these standard features, the TSC2008-Q1 offers preprocessing of the touch screen measurements to reduce bus loading, thus reducing the consumption of host processor resources that can then be redirected to more critical functions.

The TSC2008-Q1 supports an SPI serial bus and data transmission. It offers programmable resolution of 8 or 12 bits to accommodate different screen sizes and performance needs.

The TSC2008-Q1 is available in a 16-pin, 4 x 4 QFN package. The TSC2008-Q1 is characterized for the –40°C to +105°C industrial temperature range.