text.skipToContent text.skipToNavigation

TUSB1042IRNQT

10 Gbps USB Type-C 2:1 Linear Redriver Switch

Packaging

Package | PIN: RNQ | 40
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $7.39
10-24 $6.65
25-99 $6.21
100-249 $5.57
250-499 $5.20
500-749 $4.52
750-999 $3.92
1000+ $3.84

Features

  • USB Type-C 2:1 Redriver Switch
  • USB 3.1 Gen 1/Gen 2 up to 10 Gbps
  • Ultra-Low-Power Architecture
  • Linear Redriver With up to 14 dB Equalization
  • Automatic LFPS De-Emphasis Control to Meet USB 3.1 Certification Requirements
  • Configuration Through GPIO or I2C
  • Intel proprietary DCI Capability on USB Type-C for Closed Chassis Debugging
  • Hot-Plug Capable
  • Industrial Temperature Range: -40ºC to 85ºC
  • 4 mm x 6 mm, 0.4 mm Pitch WQFN Package

All trademarks are the property of their respective owners.

Texas Instruments  TUSB1042IRNQT

The TUSB1042I is a redriving switch supporting USB 3.1 data rates up to 10 Gbps. TheTUSB1042I provides several levels of receive linear equalization to compensate for inter-symbolinterference (ISI) due to cable and board trace loss. The device operates on a single 3.3 V supplyand comes in the industrial temperature range.