TUSB1210BRHBR

text.skipToContent text.skipToNavigation

TUSB1210BRHBR

High-Speed 480 Mbps USB 2.0 OTG Transceiver

Packaging

Package | PIN: RHB | 32
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $1.89
10-24 $1.70
25-99 $1.58
100-249 $1.37
250-499 $1.27
500-749 $1.06
750-999 $0.87
1000+ $0.80

Features

  • USB2.0 PHY Transceiver Chip, Designed to
    Interface With a USB Controller Through a ULPI
    Interface, Fully Compliant With:
    • Universal Serial Bus Specification Rev. 2.0
    • On-The-Go Supplement to the USB 2.0
      Specification
      Rev. 1.3
    • UTMI+Low Pin Interface (ULPI) Specification
      Rev. 1.1
    • ULPI 12-pin SDR Interface
  • DP/DM Line External Component Compensation
    (Patent #US7965100 B1)
  • Interfaces to Host, Peripheral and OTG Device
    Cores; Optimized for Portable Devices or System
    ASICs With Built-in USB OTG Device Core
  • Complete USB OTG Physical Front-End That
    Supports Host Negotiation Protocol (HNP) and
    Session Request Protocol (SRP)
  • VBUS Overvoltage Protection Circuitry Protects
    VBUS Pin in Range –2 V to 20 V
  • Internal 5-V Short-Circuit Protection of DP, DM,
    and ID Pins for Cable Shorting to VBUS Pin
  • ULPI Interface:
    • I/O Interface (1.8 V) Optimized for
       Nonterminated 50-Ω Line Impedance
    • ULPI CLOCK Pin (60 MHz) Supports Both Input
      and Output Clock Configurations
    • Fully Programmable ULPI-Compliant Register
      Set
  • Full Industrial Grade Operating Temperature
    Range From –40°C to 85°C
  • Available in a 32-Pin Quad Flat No Lead [QFN (RHB)]
    Package
  • APPLICATIONS
    • Mobile Phones
    • Portable Computers
    • Tablet Devices
    • Video Game Consoles
    • Desktop Computers
    • Portable Music Players

All other trademarks are the property of their respective owners

Texas Instruments  TUSB1210BRHBR

The TUSB1210 is a USB2.0 transceiver chip, designed to interface with a USB controller through a ULPI interface. The device supports all USB2.0 data rates (high-speed 480 Mbps, full-speed 12 Mbps, and low-speed 1.5 Mbps), and is compliant to both host and peripheral modes. The device additionally supports a UART mode and legacy ULPI serial modes. TUSB1210 also supports the OTG (Ver1.3) optional addendum to the USB 2.0 Specification, including HNP and SRP.

The DP/DM external component compensation in the transmitter compensates for variations in the series impendence in order to match with the data line impedance and the receiver input impedance, to limit data reflections and thereby improve eye diagrams.

Information in the following applications sections is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers should validate and test their design implementation to confirm system functionality.