TUSB320LIRWBR

text.skipToContent text.skipToNavigation

TUSB320LIRWBR

USB Type-C Configuration Channel Logic and Port Control

Packaging

Package | PIN: RWB | 12
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $2.07
10-24 $1.86
25-99 $1.73
100-249 $1.50
250-499 $1.39
500-749 $1.16
750-999 $0.96
1000+ $0.88

Features

  • USB Type-C™ Specification 1.1
  • Backward Compatible with USB Type-C Specification 1.0
  • Supports Up to 3 A of Current Advertisement and Detection
  • Mode Configuration
    • Host Only – DFP (Source)
    • Device Only – UFP (Sink)
    • Dual Role Port –DRP
    • Supports both Try.SRC andTry.SNK
  • Channel Configuration (CC)
    • Attach of USB Port Detection
    • Cable Orientation Detection
    • RoleDetection
    • Type-C Current Mode (Default, Medium,High)
  • VBUS Detection
  • I2C or GPIO Control
  • Role Configuration Control Through I2C
  • Supply Voltage: 2.7 V to 5 V
  • Low Current Consumption
  • Industrial Temperature Range of –40 to 85°C

All trademarks are the property of their respective owners.

Texas Instruments  TUSB320LIRWBR

The TUSB320LI and TUSB320HI devices (remainderof this document called TUSB320 unless otherwise noted) enables USB Type-Cports with the configuration channel (CC) logic needed for Type-C ecosystems. TheTUSB320 devices use the CC pins to determine port attach and detach, cableorientation, role detection, and port control for Type-C current mode. TheTUSB320 devices can be configured as a downstream facing port (DFP), upstreamfacing port (UFP) or a dual role port (DRP) making it ideal for any application.

The TUSB320 devices alternate configuration as a DFP or UFPaccording to the Type-C specifications. The CC logic block monitors the CC1 and CC2 pins for pullupor pulldown resistances to determine when a USB port has been attached, the orientation of thecable, and the role detected. The CC logic detects the Type-C current mode as default, medium, orhigh depending on the role detected. VBUS detection is implemented todetermine a successful attach in UFP and DRP modes.

The devices operate over a wide supply range and have low-power consumption. TheTUSB320 is available in two versions of enable: Active low enable calledTUSB320LI and active high enable called TUSB320HI. TheTUSB320 family of devices are available in industrial temperature ranges.