TUSB501DRFR

text.skipToContent text.skipToNavigation

TUSB501DRFR

USB 3.0 Single-Channel Redriver

Packaging

Package | PIN: DRF | 8
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $2.84
10-24 $2.56
25-99 $2.38
100-249 $2.09
250-499 $1.96
500-749 $1.66
750-999 $1.40
1000+ $1.34

Features

  • Aggressive Low-Power Architecture (Typ):
    • 126 mW Active Power
    • 20 mW in U2/U3
    • 3 mW with No Connection
  • Automatic LFPS DE Control
  • Excellent Jitter and Loss Compensation
    • 32 inches of FR4 4 mil Stripline
    • 3 m of 30 AWG cable
  • Integrated Termination
  • Small 2 × 2 mm QFN Package
  • Selectable Receiver Equalization, Transmitter
    De-Emphasis and Output Swing
  • Hot-Plug Capable
  • ESD Protection ±5 kV HBM

All trademarks are the property of their respective owners.

Texas Instruments  TUSB501DRFR

The TUSB501 is a 3rd generation 3.3-V USB 3.0 single-channel redriver. When 5 Gbps SuperSpeed USB signals travel across a PCB or cable, signal integrity degrades due to loss and inter-symbol interference. The TUSB501 recovers incoming data by applying equalization that compensates channel loss, and drives out signals with a high differential voltage. This extends the possible channel length, and enables systems to pass USB 3.0 compliance. The TUSB501 advanced state machine makes it transparent to hosts and devices.

After power up, the TUSB501 periodically performs receiver detection on the TX pair. If it detects a SuperSpeed USB receiver, RX termination becomes enabled, and the TUSB501 is ready to redrive.

The receiver equalizer has three gain settings that are controlled by pin EQ: 3 dB, 6 dB, and 9 dB. This should be set based on amount of loss before the TUSB501. Likewise, the output driver supports configuration of De-Emphasis and Output Swing (pins DE and OS). These settings allow the TUSB501 to be flexibly placed in the SuperSpeed USB path, with optimal performance.

Over previous generations, the TUSB501 features reduced power in all link states, a stronger OS option, improved receiver equalization settings, and an intelligent LFPS Controller. This controller senses the low frequency signals and automatically disables driver de-emphasis, for full USB 3.0 compliance.

The TUSB501 is packaged in a small 2 × 2 mm QFN, and operates through an industrial temperature range of –40°C to 85°C.