text.skipToContent text.skipToNavigation

TUSB522PRGER

3.3-V Dual Channel USB3.1 GEN 1 Re-Driver, Equalizer

Packaging

Package | PIN: RGE | 24
Temp: C (0 to 70)
Carrier: Cut Tape
Qty Price
1-9 $2.13
10-24 $1.91
25-99 $1.77
100-249 $1.54
250-499 $1.43
500-749 $1.20
750-999 $0.98
1000+ $0.90

Features

  • USB3.1 GEN1 5 Gbps, Dual-Channel Re-Driver with 3.3-V Power Supply
  • Ultra-Low-Power Architecture
    • Active: 98 mA
    • U2, U3: 1.2 mA
    • Disconnect 265 µA
    • Shutdown 60µA
  • Optimal Receiver Equalization
    • of 3, 6, 9 dB at 2.5 GHz
  • Output Driver De-emphasis of 0, 3.5, and 6 dB
  • Automatic LFPS De-Emphasis Control to Meet USB 3.1 Certification Requirements
  • No Host/Device-Side Requirement
  • Hot-Plug Capable
  • Industrial Temperature Range: –40ºC to 85ºC TUSB522PI
  • Commercial Temperature Range: 0ºC to 70ºC TUSB522P

All trademarks are the property of their respective owners.

Texas Instruments  TUSB522PRGER

The TUSB522P is a fourth generation, dual-channel, single-lane USB 3.1 GEN1 redriver andsignal conditioner supporting 5 Gbps. The device offers low power consumption on a 3.3 V supplywith its ultra-low-power architecture. The redriver also supports the USB 3.1 low power modes,which further reduces idle power consumption.

The dual-channel capability enables the system to maintain signal integrity on bothtransmit and receive data paths. The receiver equalization has three gain settings to overcomechannel degradation from insertion loss and inter-symbol interference. These settings arecontrolled from the EQ pins. To compensate for transmission line losses, the output driver supportsconfiguration of De-Emphasis with pins DE. Additionally, automatic LFPS De-Emphasis control allowsfor full USB 3.1 compliance. These settings allow optimal performance, increased signalingdistance, and flexibility in placement of the TUSB522P in the
USB 3.1 GEN1 path.