TUSB542RWQR

text.skipToContent text.skipToNavigation

TUSB542RWQR

5Gbps USB 3.1 Gen1 Type-C 2:1 MUX and Redriver

Packaging

Package | PIN: RWQ | 18
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $4.05
10-24 $3.64
25-99 $3.40
100-249 $3.05
250-499 $2.85
500-749 $2.48
750-999 $2.14
1000+ $2.10

Features

  • Provides USB 3.1 Gen-1 5 Gbps Super Speed (SS) 2:1 Mux for a USB Type-C™ Port
  • Supports USB Type-C Cable and Connector Specifications
  • Ultra Low-Power Architecture
    • Active 100 mA
    • U2/U3 1.3 mA
    • No Connection 300µA
  • Selectable Equalization up to 9 dB, De-Emphasis, and Output Swing up to 6 dB
  • Integrated Termination
  • RX-detect Function
  • Signal Monitoring for Power Management
  • No Host/Device Side Requirement – Supports USB-C DFP, UFP or DRP Port
  • Single Supply Voltage 1.8 V ±10%
  • Industrial Temperature Range of –40 – 85°C

All trademarks are the property of their respective owners.

Texas Instruments  TUSB542RWQR

The TUSB542 is a dual channel USB 3.1 Gen1
(5 Gbps), also known as USB-C, re-driver supporting systems with USB Type-C™ connectors. Thedevice offers signal conditioning plus the ability to switch the USB SS signals for the USB Type-C™flippable connector. The TUSB542 can be controlled through the SEL pin by an external ConfigurationChannel Logic Controller to properly mux the signals.

The TUSB542 incorporates receiver equalization and transmitter de-emphasis to maintainsignal integrity on both transmit and receive data paths. The receiver equalization offers multiplegain settings to overcome channel degradation from insertion loss and inter-symbol interference. Tocompensate for downstream transmission line losses, the output driver supports de-emphasisconfiguration. Additionally, automatic LFPS de-emphasis control allows for full compliance.

The TUSB542 offers low power consumption on a 1.8-V supply with its ultra-low powerarchitecture. The re-driver supports low power modes, which further reduce the idle powerconsumption.

The USB Type-C™ redriver is available in a small ultra-thin package, which is suitablefor many portable applications.