text.skipToContent text.skipToNavigation

TUSB544IRNQR

USB TYPE-C™ 8.1 Gbps Multi-Protocol Linear Redriver

Packaging

Package | PIN: RNQ | 40
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $6.34
10-24 $5.70
25-99 $5.33
100-249 $4.78
250-499 $4.46
500-749 $3.88
750-999 $3.36
1000+ $3.29

Features

  • Protocol Agnostic Reversible 4 Channel Linear Redriver Supporting up to 8.1 Gbps.
    • USB Type-C with USB 3.1 Gen1 and DisplayPort 1.4 asAlternate Mode.
  • Supports Processors with USB 3.1 and DisplayPort Mux Integrated for Type-C Applications
  • Supports Signal Conditioning Inside Type-C Cable
  • Cross-Point Mux for SBU Signals
  • Linear Equalization up to 11 dB at 4.05 GHz
  • GPIO and I2C Control for Channel Direction and Equalization
  • Advanced Power Management by Monitoring USB Power States and Snooping DP Link Training
  • Configuration through GPIO or I2C
  • Hot-Plug Capable
  • Single 3.3 V Supply
  • Industrial Temperature: –40ºC to 85ºC (TUSB544I)
  • Commercial Temperature: 0ºC to 70ºC (TUSB544)
  • 4 mm × 6 mm, 0.4 mm Pitch, 40-pin QFN Package

All trademarks are the property of their respective owners.

Texas Instruments  TUSB544IRNQR

The TUSB544 is a USB Type-C Alt Mode redriver switch supporting data rates up to 8.1Gbps This protocol-agnostic linear redriver is capable of supporting USB Type-C Alt Mode interfacesincluding VESA DisplayPort.

The TUSB544 provides several levels of receive linear equalization to compensate forinter symbol interference (ISI) due to cable and board trace loss. Operates on a single 3.3 Vsupply and comes in a commercial and industrial temperature range.

All four lanes of the TUSB544 are reversible making it a versatile signal conditionerthat can be used in many applications.