text.skipToContent text.skipToNavigation

TUSB546AI-DCIRNQT

USB Type-C™ DP ALT Mode Linear Redriver Crosspoint Switch

Packaging

Package | PIN: RNQ | 40
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $6.51
10-24 $5.86
25-99 $5.47
100-249 $4.91
250-499 $4.58
500-749 $3.99
750-999 $3.45
1000+ $3.38

Features

  • USB Type-C Crosspoint Switch Supporting
    • USB 3.1 SS + 2 DP Lanes
    • 4 DP Lanes
  • USB 3.1 Gen1 up to 5 Gbps
  • DisplayPort 1.4 up to 8.1 Gbps (HBR3)
  • VESA DisplayPort Alt Mode DFP Redriving Crosspoint Switch Supporting C, D, E and F Configurations
  • Ultra-Low-Power Architecture
  • Linear Redriver With up to 14 dB Equalization
  • Transparent to DisplayPort Link Training
  • Automatic LFPS De-Emphasis Control to Meet USB 3.1 Certification Requirements
  • Configuration Through GPIO or I2C
  • Intel Proprietary DCI capability on USB Type-C™ for closed chassis debugging
  • Hot-Plug Capable
  • Industrial Temperature Range: -40ºC to 85ºC (TUSB546AI-DCI)
  • Commercial Temperature Range: 0ºC to 70ºC (TUSB546A-DCI)
  • 4 mm x 6 mm, 0.4 mm Pitch WQFN Package

All trademarks are the property of their respective owners.

Texas Instruments  TUSB546AI-DCIRNQT

The TUSB546A-DCI is a VESA USB Type-C™ Alt Mode redriving switch supporting USB 3.1 datarates up to 5 Gbps and DisplayPort 1.4 up to 8.1 Gbps for downstream facing port (Host). The deviceis used for configurations C, D, E, and F from the VESA DisplayPort Alt Mode on USB Type-C StandardVersion 1.1. This protocol-agnostic linear redriver is also capable of supporting other USB Type-CAlt Mode interfaces.

The TUSB546A-DCI provides several levels of receive linear equalization to compensate forinter symbol interference (ISI) due to cable and board trace loss. Operates on a single 3.3-Vsupply and comes in a commercial temperature range and industrial temperature range.