text.skipToContent text.skipToNavigation

TUSB564RNQR

USB TYPE-C™ DP Alt Mode Linear Redriver Crosspoint Switch for Sink Side

Packaging

Package | PIN: RNQ | 40
Temp: C (0 to 70)
Carrier: Cut Tape
Qty Price
1-9 $5.01
10-24 $4.51
25-99 $4.21
100-249 $3.78
250-499 $3.52
500-749 $3.07
750-999 $2.65
1000+ $2.60

Features

  • USB Type-C Crosspoint Switch Supporting
    • USB 3.1 Gen 1 + 2 DP 1.4 Lanes
    • 4 DP 1.4Lanes
  • USB 3.1 Gen 1 up to 5 Gbps
  • DisplayPort 1.4 up to 8.1 Gbps (HBR3)
  • VESA DisplayPort Alt Mode UFP_D Redriving Crosspoint Switch Supporting C, D, and E Pin Assignments
  • Ultra-Low-Power Architecture
  • Linear Redriver With up to 12 dB Equalization
  • Transparent to DisplayPort Link Training
  • Automatic LFPS De-Emphasis Control to Meet USB 3.1 Certification Requirements
  • Configuration Through GPIO or I2C
  • Hot-Plug Capable
  • Industrial Temperature Range: –40ºC to 85ºC (TUSB564I)
  • Commercial Temperature Range: 0ºC to 70ºC (TUSB564)
  • 4 mm x 6 mm, 0.4 mm Pitch WQFN Package

All trademarks are the property of their respective owners.

Texas Instruments  TUSB564RNQR

The TUSB564 s a VESA USBType-C™ Alt Mode redriving switch supporting USB 3.1 data rates up to5 Gbps and DisplayPort 1.4 up to 8.1Gbps for upstream facing port (Sink). The device is used forUFP_D pin assignments C, D,and E from the VESA DisplayPort Alt Mode on USB Type-C Standard.

The TUSB564 provides several levels of receive linear equalization tocompensate for inter symbol interference (ISI) due to cable and board trace loss. Operates on asingle 3.3-V supply and comes in a commercial temperature range and industrial temperature range.