text.skipToContent text.skipToNavigation

TUSB8020BIPHPRQ1

Automotive Two-Port SuperSpeed 5.0Gbps USB 3.0 Hub

Packaging

Package | PIN: PHP | 48
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $7.23
10-24 $6.50
25-99 $6.07
100-249 $5.45
250-499 $5.08
500-749 $4.42
750-999 $3.83
1000+ $3.75

Features

  • Two Port USB 3.0 Compliant Hub
  • USB 2.0 Hub Features
    • Multi Transaction Translator (MTT) Hub:
      Two Transaction Translators
    • Four Asynchronous Endpoint Buffers Per
      Transaction Translator
  • Supports USB Battery Charging Specification
    Revision 1.2
    • CDP Mode (Upstream Port Connected)
    • DCP Mode (Upstream Port Unconnected)
    • DCP Mode Complies with Chinese Telecommunications
      Industry Standard YD/T 1591-2009
  • Support D+/D- Divider Mode.
  • Supports Operation as a USB 3.0 or USB 2.0
    Compound Device
  • Per Port or Ganged Power Switching and Over-Current
    Notification Inputs
  • OTP ROM, Serial EEPROM or I2C/SMBus
    Slave Interface for Custom Configurations:
    • VID and PID
    • Port Customizations
    • Manufacturer and Product Strings (not
      by OTP ROM)
    • Serial Number (not by OTP ROM)
  • Application Feature Selection Using Terminal
    Selection or EEPROM/ or I2C/SMBus
    Slave Interface
  • Provides 128-Bit Universally Unique Identifier
    (UUID)
  • Supports On-Board and In-System OTP/EEPROM
    Programming Via the USB 2.0 Upstream Port
  • Single Clock Input, 24-MHz Crystal or Oscillator
  • No special driver requirements; works seamlessly
    on any operating system with USB stack support

Texas Instruments  TUSB8020BIPHPRQ1

The TUSB8020B-Q1 is a two-port USB 3.0 compliant hub. It provides simultaneous SuperSpeed USB and high-speed/full-speed connections on the upstream port and provides SuperSpeed USB, high-speed, full-speed, or low-speed connections on the downstream ports. When the upstream port is connected to an electrical environment that only supports high-speed or full-speed/low-speed connections, SuperSpeed USB connectivity is disabled on the downstream ports. When the upstream port is connected to an electrical environment that only supports full-speed/low-speed connections, SuperSpeed USB and high-speed connectivity are disabled on the downstream ports.

The TUSB8020B-Q1 supports per port or ganged power switching and over-current protection, and supports battery charging applications.

An individually port power controlled hub switches power on or off to each downstream port as requested by the USB host. Also when an individually port power controlled hub senses an over-current event, only power to the affected downstream port will be switched off.

A ganged hub switches on power to all its downstream ports when power is required to be on for any port. The power to the downstream ports is not switched off unless all ports are in a state that allows power to be removed. Also when a ganged hub senses an over-current event, power to all downstream ports will be switched off.

The TUSB8020B-Q1 downstream ports provide support for battery charging applications by providing USB Battery Charging 1.2 Charging Downstream Port (CDP) handshaking support. It also supports a Dedicated Charging Port (DCP) mode when the upstream port is not connected. The DCP mode supports the USB Battery Charging Specification and the Chinese Telecommunications Industry Standard YD/T 1591-2009. In addition, an automatic mode provides transparent support for BC 1.2 compliant devices and devices supporting Divider Mode charging solutions when the upstream port unconnected.

The TUSB8020B-Q1 provides terminal strap configuration for some features including battery charging support, and also provides customization though OTP ROM, I2C EEPROM or via an I2C/SMBus slave interface for PID, VID, and custom port and phy configurations. Custom string support is also available when using an I2C EEPROM or the I2C/SMBus slave interface.

The device is available in a 48-terminal HTQFP package and is designed for operation over the industrial temperature range of –40°C to 85°C.