text.skipToContent text.skipToNavigation

TUSB9261PVP

USB 3.0 5 Gbps to SATA Bridge

Packaging

Package | PIN: PVP | 64
Temp: C (0 to 70)
Carrier: Partial Tray
Qty Price
1-9 $5.30
10-24 $4.77
25-99 $4.45
100-249 $3.99
250-499 $3.73
500-749 $3.24
750-999 $2.81
1000+ $2.75

Features

  • Universal Serial Bus (USB)
    • SuperSpeed USB 3.0 Compliant – TID
      340730020
      • Integrated Transceiver Supports SS/HS/FS
        Signaling
    • Best-in-Class Adaptive Equalizer
      • Allows for Greater Jitter Tolerance in the
        Receiver
    • USB Class Support
      • USB Attached SCSI Protocol (UASP)
      • USB Mass Storage Class Bulk-Only
        Transport (BOT)
      • Support for Error Conditions Per the 13
        Cases (Defined in the BOT Specification)
      • USB Bootability Support
      • USB Human Interface Device (HID)
    • Supports Firmware Update Via USB, Using a
      TI Provided Application
  • SATA Interface
    • Serial ATA Specification Revision 2.6
      • Gen1i, Gen1m, Gen2i, and Gen2m
    • Support for Mass-Storage Devices Compatible
      With the ATA/ATAPI-8 Specification
  • Integrated ARM Cortex M3 Core
    • Customizable Application Code Loaded from
      EEPROM by SPI Interface
    • Two Additional SPI Port Chip Selects for
      Peripheral Connection
    • Up to 12 GPIOs for End-User Configuration
      • Two GPIOs have PWM Functionality for
        LED Blink Speed Control
    • Serial Communications Interface for Debug
      (UART)
  • General Features
    • Integrated Spread Spectrum Clock Generation
      Enables Operation from a Single Low-Cost
      Crystal or Clock Oscillator
      • Supports 40 MHz
    • A JTAG Interface is Used for IEEE1149.1 and
      IEEE1149.6 Boundary Scan
    • Available in a Fully RoHS-Compliant Package

Texas Instruments  TUSB9261PVP

The TUSB9261 is an ARM® Cortex® M3 microcontroller based USB 3.0 to serial ATA bridge. It provides the necessary hardware and firmware to implement a USB attached SCSI protocol (UASP)-compliant mass storage device suitable for bridging hard disk drives (HDD), solid state disk drives (SSD), optical drives, and other compatible SATA 1.5-Gbps or SATA 3.0-Gbps devices to a USB 3.0 bus. In addition to UASP support, the firmware implements the mass storage class BOT and USB HID interfaces.