text.skipToContent text.skipToNavigation

TVS0500DRVR

5V Flat-Clamp Surge Protection Device

Packaging

Package | PIN: DRV | 6
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.42
10-24 $0.38
25-99 $0.35
100-249 $0.30
250-499 $0.28
500-749 $0.22
750-999 $0.18
1000+ $0.16

Features

  • Protection Against 2 kV, 42 Ω IEC 61000-4-5 Surge Test for Industrial Signal Lines
  • Max Clamping Voltage of 9.2 V at 43 A of 8/20 µs Surge Current
  • Standoff Voltage: 5 V
  • Tiny 4 mm2 Footprint
  • Survives over 5,000 Repetitive Strikes of 35 A 8/20 µs Surge Current at 125°C
  • Robust Surge Protection:
    • IEC61000-4-5 (8/20 µs): 43 A
    • IEC61643-321 (10/1000 µs): 22 A
  • Low Leakage Current
    • 70 pA typical at 27°C
    • 6.5 nA typical at85°C
  • Low Capacitance: 155 pF
  • Integrated Level 4 IEC 61000-4-2 ESD Protection

All trademarks are the property of their respective owners.

Texas Instruments  TVS0500DRVR

The TVS0500 robustly shunts up to 43 A of IEC 61000-4-5 fault current to protect systemsfrom high power transients or lightning strikes. The device offers a solution to the commonindustrial signal line EMC requirement to survive up to 2 kV IEC 61000-4-5 open circuit voltagecoupled through a 42 Ω impedance. The TVS0500 uses a unique feedback mechanism to ensure preciseflat clamping during a fault, assuring system exposure below 10 V. The tight voltage regulationallows designers to confidently select system components with a lower voltage tolerance, loweringsystem costs and complexity without sacrificing robustness.

In addition, the TVS0500 is available in a small 2 mm × 2 mm SON footprint which isideal for space constrained applications, offering a 70 percent reduction in size compared toindustry standard SMA and SMB packages. The extremely low device leakage and capacitance ensure aminimal effect on the protected line. To ensure robust protection over the lifetime of the product,TI tests the TVS0500 against 5000 repetitive surge strikes at high temperature with no shift indevice performance.

The TVS0500 is part of TI’s Flat-Clamp family of surge devices. For more information onthe other devices in the family, see the Device Comparison Table