TVS1400DRVR

text.skipToContent text.skipToNavigation

TVS1400DRVR

14V Flat-Clamp Surge Protection Device

Packaging

Package | PIN: DRV | 6
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.42
10-24 $0.38
25-99 $0.35
100-249 $0.30
250-499 $0.28
500-749 $0.22
750-999 $0.18
1000+ $0.16

Features

  • Protection Against ±2 kV, 42 Ω IEC 61000-4-5 Surge Test for Industrial Signal Lines
  • Max Clamping Voltage of 19.3 V at 43 A of 8/20 µs Surge Current
  • Standoff Voltage: 14 V
  • Tiny 4 mm2 Footprint
  • Survives Over 5,000 Repetitive Strikes of 35 A 8/20 µs Surge Current at 125°C
  • Robust Surge Protection:
    • IEC 61000-4-5 (8/20 µs): 43 A
    • IEC 61643-321 (10/1000 µs): 8 A
  • Low Leakage Current
    • 2.2 nA Typical at 27°C
    • 16 nA Typical at85°C
  • Low Capacitance: 120 pF
  • Integrated Level 4 IEC 61000-4-2 ESD Protection

All trademarks are the property of their respective owners.

Texas Instruments  TVS1400DRVR

The TVS1400 robustly shunts up to 43 A of IEC 61000-4-5 fault current to protect systemsfrom high power transients or lightning strikes. The device offers a solution to the commonindustrial signal line EMC requirement to survive up to ±2 kV IEC 61000-4-5 open circuit voltagecoupled through a 42 Ω impedance. The TVS1400 uses a unique feedback mechanism to ensure preciseflat clamping during a fault, assuring system exposure below 20 V. The tight voltage regulationallows designers to confidently select system components with a lower voltage tolerance, loweringsystem costs and complexity without sacrificing robustness.

In addition, the TVS1400 is available in a small 2 mm × 2 mm SON footprint which isideal for space constrained applications, offering a 70 percent reduction in size compared toindustry standard SMA and SMB packages. The extremely low device leakage and capacitance ensure aminimal effect on the protected line. To ensure robust protection over the lifetime of the product,TI tests the TVS1400 against 5,000 repetitive surge strikes at high temperature with no shift indevice performance.

The TVS1400 is part of TI’s Flat-Clamp family of surge devices. For more information onthe other devices in the family, see the Device Comparison Table.