TVS3300DRVR

text.skipToContent text.skipToNavigation

TVS3300DRVR

33V Flat-Clamp Surge Protection Device

Packaging

Package | PIN: DRV | 6
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.42
10-24 $0.38
25-99 $0.35
100-249 $0.30
250-499 $0.28
500-749 $0.22
750-999 $0.18
1000+ $0.16

Features

  • Protection Against 1 kV, 42 Ω IEC 61000-4-5 Surge Test for Industrial Signal Lines
  • Max Clamping Voltage of 40 V at 35 A of 8/20 µs Surge Current
  • Standoff Voltage: 33 V
  • Tiny 1.1 mm2 WCSP and 4 mm2 SON Footprints
  • Survives Over 4,000 Repetitive Strikes of 30 A 8/20 µs Surge Current at 125°C
  • Robust Surge Protection
    • IEC61000-4-5 (8/20 µs): 35 A
    • IEC61643-321 (10/1000 µs): 4 A
  • Low Leakage Current
    • 19 nA Typical at 27°C
    • 28 nA Typical at85°C
  • Low Capacitance: 130 pF
  • Integrated Level 4 IEC 61000-4-2 ESD Protection

All trademarks are the property of their respective owners.

Texas Instruments  TVS3300DRVR

The TVS3300 robustly shunts up to 35 A of IEC 61000-4-5 fault current to protect systemsfrom high power transients or lightning strikes. The device offers a solution to the commonindustrial signal line EMC requirement to survive up to 1 kV IEC 61000-4-5 open circuit voltagecoupled through a 42 Ω impedance. The TVS3300 uses a unique feedback mechanism to ensure preciseflat clamping during a fault, assuring system exposure below 40 V. The tight voltage regulationallows designers to confidently select system components with a lower voltage tolerance, loweringsystem costs and complexity without sacrificing robustness.

In addition, the TVS3300 is available in small 1 mm × 1.1 mm WCSP and 2 mm × 2 mm SONfootprints which are ideal for space constrained applications, offering up to a 90 percentreduction in size compared to industry standard SMA and SMB packages. The extremely low deviceleakage and capacitance ensure a minimal effect on the protected line. To ensure robust protectionover the lifetime of the product, TI tests the TVS3300 against 4000 repetitive surge strikes athigh temperature with no shift in device performance.

The TVS3300 is part of TI’s Flat-Clamp family of surge devices. For more information onthe other devices in the family, see the Device Comparison Table