TXB0106PWR

text.skipToContent text.skipToNavigation

TXB0106PWR

6-Bit Bidirectional Voltage-Level Translator with Auto Direction Sensing and +/-15-kV ESD Protect

Packaging

Package | PIN: PW | 16
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $1.23
10-24 $1.10
25-99 $1.03
100-249 $0.89
250-499 $0.82
500-749 $0.69
750-999 $0.57
1000+ $0.52

Features

  • 1.2 V to 3.6 V on A Port and 1.65 to 5.5 V on
    B Port (VCCA≤ VCCB)
  • VCC Isolation Feature – If Either VCC Input Is at
    GND, All Outputs Are in the High-Impedance
    State
  • OE Input Circuit Referenced to VCCA
  • Low-Power Consumption, 4 µA Max ICC
  • Ioff Supports Partial-Power-Down Mode Operation
  • Latch-Up Performance Exceeds 100 mA Per
    JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • A Port
      • 2500 V Human Body Model (A114-B)
      • 150 V Machine Model (A115-A)
      • 1500 V Charged-Device Model (C101)
    • B Port
      • ±15 kV Human Body Model (A114-B)
      • 150 V Machine Model (A115-A)
      • 1500 V Charged-Device Model (C101)

Texas Instruments  TXB0106PWR

This 6-bit noninverting translator uses two separate configurable power-supply rails. The A port is designed to track VCCA. VCCA accepts any supply voltage from 1.2 V to 3.6 V. The B port is designed to track VCCB. VCCB accepts any supply voltage from 1.65 V to 5.5 V. This allows for universal low-voltage bidirectional translation between any of the 1.2 V, 1.5 V, 1.8 V, 2.5 V, 3.3 V, and 5 V voltage nodes. VCCA should not exceed VCCB.

When the output-enable (OE) input is low, all outputs are placed in the high-impedance state.

The TXB0106 is designed so that the OE input circuit is supplied by VCCA.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

To ensure the high-impedance state during power up or power down, OE should be tied to GND through a pulldown resistor; the minimum value of the resistor is determined by the current-sourcing capability of the driver.