TXS0104EDR

text.skipToContent text.skipToNavigation

TXS0104EDR

4-Bit Bidirectional Voltage-Level Shifter for Open-Drain and Push-Pull Applications

Packaging

Package | PIN: D | 14
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $1.07
10-24 $0.95
25-99 $0.89
100-249 $0.77
250-499 $0.71
500-749 $0.60
750-999 $0.49
1000+ $0.45

Features

  • No Direction-Control Signal Needed
  • Max Data Rates
    • 24 Mbps (Push Pull)
    • 2 Mbps (Open Drain)
  • Available in the Texas Instruments NanoFree™ Package
  • 1.65 V to 3.6 V on A port and 2.3 V to 5.5 V on B port (VCCA  ≤ VCCB)
  • No Power-Supply Sequencing Required – VCCA or VCCB Can Be Ramped First
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • A Port
      • 2000-V Human-Body Model (A114-B)
      • 200-V Machine Model (A115-A)
      • 1000-V Charged-Device Model (C101)
    • B Port
      • 15-kV Human-Body Model (A114-B)
      • 200-V Machine Model (A115-A)
      • 1000-V Charged-Device Model (C101)
  • IEC 61000-4-2 ESD (B Port)
    • ±8-kV Contact Discharge
    • ±10-kV Air-Gap Discharge

All trademarks are the property of their respective owners.

Texas Instruments  TXS0104EDR

This 4-bit non-inverting translator uses two separate configurable power-supply rails.The A port is designed to track VCCA. VCCA acceptsany supply voltage from 1.65 V to 3.6 V. VCCA must be less than or equal toVCCB. The B port is designed to track VCCB.VCCB accepts any supply voltage from 2.3 V to 5.5 V. This allows forlow-voltage bidirectional translation between any of the 1.8-V, 2.5-V, 3.3-V, and 5-V voltagenodes.

When the output-enable (OE) input is low, all outputs are placed in the high-impedancestate.

The TXS0104E is designed so that the OE input circuit is supplied byVCCA.

To ensure the high-impedance state during power up or power down, OE should be tied toGND through a pulldown resistor; the minimum value of the resistor is determined by thecurrent-sourcing capability of the driver.