TXS0202YZPR

text.skipToContent text.skipToNavigation

TXS0202YZPR

Voltage-Level Shifter for IC-USB Interface

Packaging

Package | PIN: YZP | 8
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $1.00
10-24 $0.89
25-99 $0.83
100-249 $0.72
250-499 $0.67
500-749 $0.56
750-999 $0.46
1000+ $0.42

Features

  • No Direction Control Signal Required
  • VCCA, VCCB Supply Voltage: 1.65 V to 3.6 V
  • Meets All Requirements of the IC-USB Standard
  • Small Packages: WCSP
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • Ioff Supports Partial-Power-Down Mode Operation
  • ESD Performance
    • A port (Host-Side)
      • 2000-V Human-Body Model
      • 100-V Machine Model
      • 500-V Charged-Device Model
    • B port (Peripheral-Side)
      • >4kV HBM

Texas Instruments  TXS0202YZPR

The TXS0202 is a 2-bit voltage level translator optimized for use in Interchip USB (IC-USB) applications. VCCA and VCCB can each operate over the full range of 1.65 V to 3.6 V. The device has been designed to maintain cross-over skew to be less than 1 ns. The device has integrated pull-ups and pull-down resistors to aid in the protocol communication between a host and a peripheral. The translator is a buffered auto-direction sensing type translator. When the output-enable (OE) input is low, all outputs are placed in the high-impedance state.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down. To ensure the high-impedance state during power up or power down, OE should be tied to GND through a pull-down resistor; the minimum value of the resistor is determined by the current-sourcing capability of the driver.