UA733CNSR

text.skipToContent text.skipToNavigation

UA733CNSR

Differential Video Amplifier

Packaging

Package | PIN: NS | 14
Temp: C (0 to 70)
Carrier: Cut Tape
Qty Price
1-9 $1.30
10-24 $1.16
25-99 $1.08
100-249 $0.92
250-499 $0.85
500-749 $0.69
750-999 $0.55
1000+ $0.50

Features

  • 200-MHz Bandwidth
  • 250-k Input Resistance
  • Selectable Nominal Amplification of 10, 100, or 400
  • No Frequency Compensation Required

The µA733M is obsolete and no longer supplied.

Texas Instruments  UA733CNSR

The µA733 is a monolithic two-stage video amplifier with differential inputs and differential outputs. Internal series-shunt feedback provides wide bandwidth, low phase distortion, and excellent gain stability. Emitter-follower outputs enable the device to drive capacitive loads, and all stages are current-source biased to obtain high common-mode and supply-voltage rejection ratios.

Fixed differential amplification of 10 V/V, 100 V/V, or 400 V/V may be selected without external components, or amplification may be adjusted from 10 V/V to 400 V/V by the use of a single external resistor connected between 1A and 1B. No external frequency-compensating components are required for any gain option.

The device is particularly useful in magnetic-tape or disc-file systems using phase or NRZ encoding and in high-speed thin-film or plated-wire memories. Other applications include general-purpose video and pulse amplifiers where wide bandwidth, low phase shift, and excellent gain stability are required.

The µA733C is characterized for operation from 0°C to 70°C; the µA733M is characterized for operation over the full military temperature range of –55°C to 125°C.