text.skipToContent text.skipToNavigation

UA741CP

General-Purpose Operational Amplifier

Packaging

Package | PIN: P | 8
Temp: C (0 to 70)
Carrier: Partial Tube
Qty Price
1-9 $0.48
10-24 $0.42
25-99 $0.38
100-249 $0.33
250-499 $0.29
500-749 $0.23
750-999 $0.17
1000+ $0.15

Features

  • Short-Circuit Protection
  • Offset-Voltage Null Capability
  • Large Common-Mode and Differential Voltage Ranges
  • No Frequency Compensation Required
  • No Latch-Up

All trademarks are the property of their respective owners.

Texas Instruments  UA741CP

The µA741 device is a general-purpose operational amplifier featuring offset-voltage nullcapability.

The high common-mode input voltage range and the absence of latch-up make the amplifierideal for voltage-follower applications. The device is
short-circuit protected and the internal frequency compensation ensures stability withoutexternal components. A low-value potentiometer may be connected between the offset null inputs tonull out the offset voltage as shown inFigure 12.

The µA741C device is characterized for operation from 0°C to 70°C.