UA7810CKCS

text.skipToContent text.skipToNavigation

UA7810CKCS

1.5-A, 40-V, Fixed Positive Linear Regulators

Packaging

Package | PIN: KCS | 3
Temp: S (0 to 125)
Carrier: Partial Tube
Qty Price
1-9 $0.65
10-24 $0.58
25-99 $0.54
100-249 $0.46
250-499 $0.42
500-749 $0.35
750-999 $0.28
1000+ $0.25

Features

  • 3-Terminal Regulators
  • Available in fixed 5-V/8-V/10-V/12-V/
    15-V/24-V options
  • Output Current up to 1.5 A
  • Internal Thermal-Overload Protection
  • High Power-Dissipation Capability
  • Internal Short-Circuit Current Limiting
  • Output Transistor Safe-Area Compensation
  • Output Capacitor Not Needed for Stability

Texas Instruments  UA7810CKCS

This series of fixed-voltage integrated-circuit voltage regulators is designed for a wide range of applications. These applications include on-card regulation for elimination of noise and distribution problems associated with single-point regulation. Each of these regulators can deliver up to 1.5 A of output current. The internal current-limiting and thermal-shutdown features of these regulators essentially make them immune to overload. In addition to use as fixed-voltage regulators, these devices can be used with external components to obtain adjustable output voltages and currents, and also can be used as the power-pass element in precision regulators.