UA7905CKTTR

text.skipToContent text.skipToNavigation

UA7905CKTTR

1.5-A, -25-V, Negative Linear Voltage Regulators

Packaging

Package | PIN: KTT | 3
Temp: S (0 to 125)
Carrier: Cut Tape
Qty Price
1-9 $1.16
10-24 $1.03
25-99 $0.96
100-249 $0.82
250-499 $0.76
500-749 $0.62
750-999 $0.49
1000+ $0.44

Features

  • 3-Terminal Regulators
  • Output Current up to 1.5 A
  • No External Components
  • Internal Thermal-Overload Protection
  • High Power-Dissipation Capability
  • Internal Short-Circuit Current Limiting
  • Output Transistor Safe-Area Compensation

PowerFLEX, PowerPAD are trademarks of Texas Instruments.

Texas Instruments  UA7905CKTTR

This series of fixed-negative-voltage integrated-circuit voltage regulators is designed to complement Series µA7900 in a wide range of applications. These applications include on-card regulation for elimination of noise and distribution problems associated with single-point regulation. Each of these regulators can deliver up to 1.5 A of output current. The internal current limiting and thermal shutdown features of these regulators essentially make them immune to overload. In addition to use as fixed-voltage regulators, these devices can be used with external components to obtain adjustable output voltages and currents and also as the power-pass element in precision regulators.