UA79M05CKCS

text.skipToContent text.skipToNavigation

UA79M05CKCS

0.5-A, -25-V, Negative Linear Voltage Regulators

Packaging

Package | PIN: KCS | 3
Temp: S (0 to 125)
Carrier: Partial Tube
Qty Price
1-9 $1.10
10-24 $0.99
25-99 $0.91
100-249 $0.78
250-499 $0.72
500-749 $0.59
750-999 $0.47
1000+ $0.42

Features

  • 3-Terminal Regulators
  • Output Current up to 500 mA
  • No External Components
  • High Power-Dissipation Capability
  • Internal Short-Circuit Current Limiting
  • Output Transistor Safe-Area Compensation

Texas Instruments  UA79M05CKCS

This series of fixed-negative-voltage integrated-circuit voltage regulators is designed to complement the µA78M00 series in a wide range of applications. These applications include on-card regulation for elimination of noise and distribution problems associated with single-point regulation. Each of these regulators delivers up to 500 mA of output current. The internal current-limiting and thermal-shutdown features of these regulators make them essentially immune to overload. In addition to use as fixed-voltage regulators, these devices can be used with external components to obtain adjustable output voltages and currents, and also as the power-pass element in precision regulators.