text.skipToContent text.skipToNavigation

UA9637ACD

Dual Differential Line Receiver

Packaging

Package | PIN: D | 8
Temp: C (0 to 70)
Carrier: Partial Tube
Qty Price
1-9 $1.39
10-24 $1.24
25-99 $1.15
100-249 $0.98
250-499 $0.91
500-749 $0.74
750-999 $0.59
1000+ $0.53

Features

  • Meets or Exceeds the Requirements of ANSI Standards EIA/TIA-422-B and EIA/TIA-423-B and ITU Recommendations V.10 and V.11
  • Operates From Single 5-V Power Supply
  • Wide Common-Mode Voltage Range
  • High Input Impedance
  • TTL-Compatible Outputs
  • High-Speed Schottky Circuitry
  • 8-Pin Dual-In-Line and Small-Outline Packages
  • Designed to Be Interchangeable With National DS9637A

Texas Instruments  UA9637ACD

The uA9637AC is a dual differential line receiver designed to meet ANSI Standards EIA/TIA-422-B and EIA/TIA-423-B and ITU Recommendations V.10 and V.11. The line receiver utilizes Schottky circuitry and have TTL-compatible outputs. The inputs are compatible with either a single-ended or a differential-line system. This device operates from a single 5-V power supply and is supplied in an 8-pin dual-in-line package or small-outline package.

The uA9637AC is characterized for operation from 0°C to 70°C.