UC1843MKGD1

text.skipToContent text.skipToNavigation

UC1843MKGD1

Current Mode PWM Controller

Packaging

Package | PIN: KGD | 0
Temp: M (-55 to 125)
Carrier:
Qty Price
1-9 $379.32
10-24 $352.67
25-99 $340.37
100-249 $297.31
250-499 $282.96
500-749 $260.40
750-999 $233.75
1000+ $233.00

Features

  • –55°C to 125°C Known Good Die
  • Controlled Baseline
  • Optimized For Off-line and DC-to-DC Converters
  • Low Start-Up Current (<1 mA)
  • Automatic Feed Forward Compensation
  • Pulse-by-Pulse Current Limiting
  • Enhanced Load Response Characteristics
  • Under-Voltage Lockout With Hysteresis
  • Double Pulse Suppression
  • High Current Totem Pole Output
  • Internally Trimmed Bandgap Reference
  • 500-kHz Operation
  • Low RO Error Amp

Texas Instruments  UC1843MKGD1

The UC1843 family of control devices provides the necessary features to implement off-line or dc-to-dc fixed frequency current mode control schemes with a minimal external parts count. Internally implemented circuits include under-voltage lockout featuring start up current less than 1 mA, a precision reference trimmed for accuracy at the error amp input, logic to insure latched operation, a PWM comparator which also provides current limit control, and a totem pole output stage designed to source or sink high peak current. The output stage, suitable for driving N-Channel MOSFETs, is low in the off state. The under-voltage lockout threshold is 8.4 V and maximum duty cycle range is around 100%.