UC2842AN

text.skipToContent text.skipToNavigation

UC2842AN

Current Mode PWM Controller

Packaging

Package | PIN: P | 8
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $1.46
10-24 $1.31
25-99 $1.22
100-249 $1.06
250-499 $0.98
500-749 $0.82
750-999 $0.68
1000+ $0.62

Features

  • Optimized for Off-Line and DC-DC Converters
  • Low Start-Up Current (< 0.5 mA)
  • Trimmed Oscillator Discharge Current
  • Automatic Feedforward Compensation
  • Pulse-by-Pulse Current Limiting
  • Enhanced Load Response Characteristics
  • Undervoltage Lockout With Hysteresis
  • Double Pulse Suppression
  • High-Current Totem Pole Output
  • Internally-Trimmed Bandgap Reference
  • Up to 500-kHz Operation
  • Create a Custom Design Using the UCx84xA With the WEBENCH® Power Designer

All trademarks are the property of their respective owners.

Texas Instruments  UC2842AN

The UCx84xA family of control devices is a pin-for-pin compatible improved version of theUCx84x family. Providing the necessary features to control current-mode or switched-mode powersupplies, this family of devices has many improved features: startup current is less than 0.5 mA,oscillator discharge is trimmed to 8.3 mA, and during UVLO, the output stage can sink at least 10mA at less than 1.2 V for VCC over 5 V.