UC2851N

text.skipToContent text.skipToNavigation

UC2851N

Programmable, Off-Line, PWM Controller

Packaging

Package | PIN: N | 18
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $21.88
10-24 $20.34
25-99 $19.63
100-249 $17.15
250-499 $16.32
500-749 $15.02
750-999 $13.48
1000+ $13.44

Features

  • All Control, Driving, Monitoring, and Protection Functions Included
  • Low-Current Off Line Start Circuit
  • Voltage Feed Forward or Current Mode Control
  • High Current Totem Pole Output
  • 50% Absolute Max Duty Cycle
  • PWM Latch for Single Pulse Per Period
  • Pulse-by-Pulse Current Limiting plus Shutdown for Over-Current Fault
  • No Start-Up or Shutdown Transients
  • Slow Turn-On Both Initially and After Fault Shutdown
  • Shutdown Upon Over or Under Voltage Sensing
  • Latch Off or Continuous Retry After Fault
  • 1% Reference Accuracy
  • 500kHz Operation
  • 18 Pin DIL or 20 Pin PLCC Package

Texas Instruments  UC2851N

The UC1851 family of PWM controllers are optimized for off-line primary side control. These devices include a high current totem pole output stage and a toggle flip-flop for absolute 50% duty cycle limiting. In all other respects this line of controllers is pin for pin compatible with the UC1841 series. Inclusion of all major housekeeping functions in these high performance controllers makes them ideal for use in cost sensitive applications.

Important features of these controllers include low current start-up, linear feed-forward for constant volt-second operation, and compatibility with both voltage or current mode control. In addition, these devices include a programmable start threshold, as well as programmable over-voltage, under-voltage, and over current fault thresholds. The fault latch on these devices can be configured for automatic restart, or latched off response to a fault.

These devices are packaged in 18-pin plastic or ceramic dual-in-line packages, or for surface mount applications, a 20 Pin PLCC. The UC1851 is characterized for -55°C to +125°C operation while the UC2851 and UC3851 are designed for -40°C to +85°C and 0°C to +70°C, respectively.