text.skipToContent text.skipToNavigation

UC3525AN

Regulating Pulse Width Modulators

Packaging

Package | PIN: N | 16
Temp: C (0 to 70)
Carrier: Partial Tube
Qty Price
1-9 $2.20
10-24 $1.97
25-99 $1.83
100-249 $1.59
250-499 $1.47
500-749 $1.23
750-999 $1.01
1000+ $0.93

Features

  • 8-V to 35-V Operation
  • 5.1-V Reference Trimmed to 1%
  • 100-Hz to 500-kHz Oscillator Range
  • Separate Oscillator Sync Terminal
  • Adjustable Dead-Time Control
  • Internal Soft Start
  • Pulse-by-Pulse Shutdown
  • Input Undervoltage Lockout With Hysteresis
  • Latching PWM to Prevent Multiple Pulses
  • Dual Source and Sink Output Drivers

All trademarks are the property of their respective owners.

Texas Instruments  UC3525AN

The UC1525A/1527A series of pulse width modulator integrated circuits are designed tooffer improved performance and lowered external parts count when used in designing all types ofswitching power supplies. The on-chip 5.1-V reference is trimmed to 1% and the input common-moderange of the error amplifier includes the reference voltage, eliminating external resistors. A syncinput to the oscillator allows multiple units to be slaved or a single unit to be synchronized toan external system clock. A single resistor between CT and the dischargeterminals provides a wide range of dead-time adjustment. These devices also feature built-insoft-start circuitry with only an external timing capacitor required. A shutdown terminal controlsboth the soft-start circuitry and the output stages, providing instantaneous turn off through thePWM latch with pulsed shutdown, as well as soft-start recycle with longer shutdown commands.